alert icon
Este sitio Web no admite Internet Explorer 8. Por favor, actualice su versión de Internet Explorer o utilice un navegador más actualizado.
Ocultar mensaje hide icon
SWAGELOK IBÉRICA

Su centro autorizado de ventas y servicios Swagelok

El contenido de esta sección se ofrece sólo en Inglés. Disculpen las molestias. 


Continuous Flow Gas Sampler with Purge

Continuous Flow Gas Sampler with Purge — GSM-G-2(-P)


Use:
General use for gas sampling when continuous flow is required from inlet to outlet. Purge option clears sample fluid from the sample transport lines before and/or after sample collection. See page 16 of the Grab Sampling Systems Applications Guide for additional details.

Recommended for:
  • Gases that are toxic or with condensable hydrocarbons. 
  • Samplers installed directly in the sample stream, on a fast loop, or where long sample transport lines are used.

Questions?

Call or email your authorized Swagelok representative.

CONTACT SWAGELOK IBERICA