alert icon
Este sitio Web no admite Internet Explorer 8. Por favor, actualice su versión de Internet Explorer o utilice un navegador más actualizado.
Ocultar mensaje hide icon
SWAGELOK IBÉRICA

Su centro autorizado de ventas y servicios Swagelok

El contenido de esta sección se ofrece sólo en Inglés. Disculpen las molestias. 

15-GSL7-Fixed-Volume-with-Continuous-Flow

Liquid Sampler with Fixed Volume and Continuous Flow — GSL7


Use:
Fixed volume sampling prevents overfilling of the sampler in systems where continuous flow is required from inlet to outlet. A sample is drawn into a fixed volume reservoir, held, and then dispensed into a sampler. Please see page 35 of the Grab Sampling Systems Applications Guide for additional details.

Recommended for:
  • Ensuring 60-80% fill of the sample container. 
  • This requires a sample bottle that is larger than the fixed volume reservoir. 
  • Samplers installed directly in the sample stream, in a fast loop, or where long sample transport lines are used.



Questions?

Call or email your authorized Swagelok representative.

CONTACT SWAGELOK IBERICA