Hose Insulation
Prevent Condensation on Hoses with Surface Temperatures as Low as –65°F
Need to keep media temperatures stable over the length of the hose and keep the surface temperatures of your hose close to ambient, preventing condensation and reducing or eliminating ice build-up on components?
Swagelok has developed a new insulation solution rated for continuous temperature use on hoses with surface temperatures as low as –65°F (–53°C) and up to 257°F (125°C).
Benefits include:
- Maintains thermal consistency over the length of the hose with compact aerogel material
- Minimizes water vapor ingression from ends with silicone end seal
- Eases routing and saves space with the smaller outside diameter provided by compact material
All Swagelok® hoses are backed by the Swagelok Limited Lifetime Warranty. Call phone-number-goes-here or contact [Distributor name] for additional details.